IESNA:LM-63-2002
[TEST]P1298219
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R60W2N902750DE010 E3D1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R60 optic, 2700K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]830
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
991.7 987.7 974.8 959.5 945.2 932.7 923.2 915 908.9 903.1
898 892.9 887.2 880 871.6 860.7 847.5 832.5 815.5 796.2
778.5 759.5 739.8 719.1 696.4 671.2 641.7 608.8 571.8 532.4
489.9 447.2 403 378.9 357.2 312 267.5 227.5 185 165.7
146.7 118.2 97.1 59.1 37.3 20.7 7.5 1.7 1 0.7
0.7 0.3 0.3 0.3 0.3 0.3 0 0 0 0
0 0 0
